IESNA:LM-63-2002
[TEST]P1070785
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G3-2406-143-21)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D330U830-4F0-1E-UDD-BVL-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1538
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
322 322.5 315.1 299.9 287.9 274.8 253.9 232.1 215.8 200.5
177 153 136.1 120.9 96.7 73.6 57.9 43.7 23.1 11.3
7.5 6.4 4.8 3.3 2.7 2.2 1.4 0.7 0.7 0.7
0 0 0 0 0 1.6 8.2 8.2 13.1 17.5
20.4 21.9 23.2 23.8 24.1 24.3 25 102 185.9 232
260.6 278.6 289.8 300.8 316.6 331.1 340.1 348.9 361.1 371.9
378.5 384.1 391.9 399 403.2 406.6 411.7 414.9 416.9 418.4
419.6 420.4 421.2
322 322 314.5 301.4 289.9 277.9 257.9 236.4 221.1 205.8
182.3 157.8 141.5 125.7 102.6 79.2 64.5 50.4 30.5 15.8
8.8 6.1 4.1 3.1 2.1 1.5 0.7 0.7 0.7 0.1
0 0 0 0 0 1.5 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
322 319.2 313.8 303.6 295.4 284 264.8 243.9 228.7 211.8
186.5 160.9 145.7 130.4 107.5 87.3 74.2 62.2 45.6 31
21.8 14.7 6.8 3 1.4 0.8 0.7 0 0 0
0 0 0 0 0 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
322 321.9 318.5 312.2 305.7 297 279.2 257.3 240.4 224.1
198.3 174.7 158.9 143.6 121.5 101 87.4 74.8 56 39.2
29.3 20.5 8.1 1.2 0.7 0.1 0 0 0 0
0 0 0 0 0 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
322 320.9 318.5 313.8 308.3 300.7 284.5 262.3 247.1 232.4
208.3 187.2 170.8 156.7 134.8 113.3 98 84.4 63.3 43.8
31.3 19.9 4.1 0.7 0.7 0.7 0 0 0 0
0 0 0 0 0 0.1 0.3 6.2 19.8 39.3
53.9 70 92.6 118.4 135 150.6 175.2 197.2 213.3 227
247.8 266.6 278.5 290.7 306.6 322.6 333.1 341.9 355.6 367.7
375.5 382 391.6 399.1 403.5 407.4 412.6 416.5 418.7 420.2
422.1 422.4 421.2
322 321.9 318.5 312.2 305.7 297 279.2 257.3 240.4 224.1
198.3 174.7 158.9 143.6 121.5 101 87.4 74.8 56 39.2
29.3 20.5 8.1 1.2 0.7 0.1 0 0 0 0
0 0 0 0 0 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
322 319.2 313.8 303.6 295.4 284 264.8 243.9 228.7 211.8
186.5 160.9 145.7 130.4 107.5 87.3 74.2 62.2 45.6 31
21.8 14.7 6.8 3 1.4 0.8 0.7 0 0 0
0 0 0 0 0 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
322 322 314.5 301.4 289.9 277.9 257.9 236.4 221.1 205.8
182.3 157.8 141.5 125.7 102.6 79.2 64.5 50.4 30.5 15.8
8.8 6.1 4.1 3.1 2.1 1.5 0.7 0.7 0.7 0.1
0 0 0 0 0 1.5 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
322 322.5 315.1 299.9 287.9 274.8 253.9 232.1 215.8 200.5
177 153 136.1 120.9 96.7 73.6 57.9 43.7 23.1 11.3
7.5 6.4 4.8 3.3 2.7 2.2 1.4 0.7 0.7 0.7
0 0 0 0 0 1.6 8.2 8.2 13.1 17.5
20.4 21.9 23.2 23.8 24.1 24.3 25 102 185.9 232
260.6 278.6 289.8 300.8 316.6 331.1 340.1 348.9 361.1 371.9
378.5 384.1 391.9 399 403.2 406.6 411.7 414.9 416.9 418.4
419.6 420.4 421.2
322 322 314.5 301.4 289.9 277.9 257.9 236.4 221.1 205.8
182.3 157.8 141.5 125.7 102.6 79.2 64.5 50.4 30.5 15.8
8.8 6.1 4.1 3.1 2.1 1.5 0.7 0.7 0.7 0.1
0 0 0 0 0 1.5 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
322 319.2 313.8 303.6 295.4 284 264.8 243.9 228.7 211.8
186.5 160.9 145.7 130.4 107.5 87.3 74.2 62.2 45.6 31
21.8 14.7 6.8 3 1.4 0.8 0.7 0 0 0
0 0 0 0 0 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
322 321.9 318.5 312.2 305.7 297 279.2 257.3 240.4 224.1
198.3 174.7 158.9 143.6 121.5 101 87.4 74.8 56 39.2
29.3 20.5 8.1 1.2 0.7 0.1 0 0 0 0
0 0 0 0 0 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
322 320.9 318.5 313.8 308.3 300.7 284.5 262.3 247.1 232.4
208.3 187.2 170.8 156.7 134.8 113.3 98 84.4 63.3 43.8
31.3 19.9 4.1 0.7 0.7 0.7 0 0 0 0
0 0 0 0 0 0.1 0.3 6.2 19.8 39.3
53.9 70 92.6 118.4 135 150.6 175.2 197.2 213.3 227
247.8 266.6 278.5 290.7 306.6 322.6 333.1 341.9 355.6 367.7
375.5 382 391.6 399.1 403.5 407.4 412.6 416.5 418.7 420.2
422.1 422.4 421.2
322 321.9 318.5 312.2 305.7 297 279.2 257.3 240.4 224.1
198.3 174.7 158.9 143.6 121.5 101 87.4 74.8 56 39.2
29.3 20.5 8.1 1.2 0.7 0.1 0 0 0 0
0 0 0 0 0 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
322 319.2 313.8 303.6 295.4 284 264.8 243.9 228.7 211.8
186.5 160.9 145.7 130.4 107.5 87.3 74.2 62.2 45.6 31
21.8 14.7 6.8 3 1.4 0.8 0.7 0 0 0
0 0 0 0 0 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
322 322 314.5 301.4 289.9 277.9 257.9 236.4 221.1 205.8
182.3 157.8 141.5 125.7 102.6 79.2 64.5 50.4 30.5 15.8
8.8 6.1 4.1 3.1 2.1 1.5 0.7 0.7 0.7 0.1
0 0 0 0 0 1.5 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
322 322.5 315.1 299.9 287.9 274.8 253.9 232.1 215.8 200.5
177 153 136.1 120.9 96.7 73.6 57.9 43.7 23.1 11.3
7.5 6.4 4.8 3.3 2.7 2.2 1.4 0.7 0.7 0.7
0 0 0 0 0 1.6 8.2 8.2 13.1 17.5
20.4 21.9 23.2 23.8 24.1 24.3 25 102 185.9 232
260.6 278.6 289.8 300.8 316.6 331.1 340.1 348.9 361.1 371.9
378.5 384.1 391.9 399 403.2 406.6 411.7 414.9 416.9 418.4
419.6 420.4 421.2
